To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E Keystone Jack 110/RJ45 EIA568A/B Black

L-com's keystone Category 5E 110 punch down style connectors offer an economical choice for 110 punch down style connections. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Additionally, L-com offers a selection of jack colors to fit applications where color coding is required. A shielded version is also available offering maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference. Order online today!

Features
  • Available in White, Ivory, Black, Blue, Red or Yellow
  • RJ45 Keystone Category 5E jacks with 110 punch style connectors
  • Shielded version protects against EMI/RFI interference
  • Snap in keystone jack is fast and easy to install
  • Standard 110 IDC style termination on the back allowing for quick termination
Application
  • 10/100TX
  • LAN
  • Premise wiring
  • Ethernet

SKU MJS110C5E-BLK
QTY available 11526
Quantity Price
1 - 24 $5.19
25 - 49 $4.67
50 - 99 $4.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.19

Key Specifications

Key Specifications