EZ 110 Punch Down Tool + RJ45 Crimper

SKU HT-110EZ
QTY available 54
Quantity Price
1 - 24 $80.99
25 - 49 $76.94
50 - 99 $72.89
100 + Call Us
Price $80.99

All Prices are in US Dollars and do not include duties



This termination tool is intended to make your installations easier by allowing you to punch down all 4 pairs of wire in a 110 modular punch down coupler at once. It is designed to save you time and money while keeping all terminations consistent. Included in the handle of the tool is a RJ45 crimper made for standard, unshielded RJ45 plugs without external strain relief. The tool is compatible with 24-26awg solid conductors. Order online today!

Features
  • Ensures all punch downs will be consistent
  • Multi-pair termination tool for IDC 110 keystone jacks
  • Punch down blades are rated for a minimum of 2,000 cycles
  • Specifically designed to work with L-com's MJS110C5E, RJE110C5E90-PK, RJE110C690-PK, and unshielded versions of MJS110C6 110 modular keystone jacks
  • Tool's handle includes built-in RJ45 crimper made for standard, unshielded RJ45 plugs without external strain relief

Application
  • Data center installations
  • Telecommunications
  • LAN
  • Premise wiring
  • Voice/data networking


Documents and Resources

Key Specifications

Key Specifications

Tool Type
Crimper and Punchdown