To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E SF/UTP LSZH 24 AWG 4-Pair Solid Conductor Black, 1KFT

Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. Maximum shielding protection can be provided through the foil plus braid design. Solid conductors terminate easily into standard IDC connectors and panels. Featuring a Low Smoke Zero Halogen LSZH. Order online today!

Features
  • Shielded Category 5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Solid conductors terminate easily into standard IDC connectors and panels
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
  • LSZH Low Smoke Zero Halogen Jacket for safety compliance

SKU TFDL2105
QTY available 21
Quantity Price
1 - 4 $775.00
5 - 9 $744.00
10 - 24 $713.00
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $775.00

Key Specifications

Key Specifications