To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 5E Shielded Right Angle Patch Cable, Down/Right Angle Up, Black 20.0 ft

Item # TRD815SRA4BLK-20
Availability
3,210
Price Table
Quantity Price
1 - 24 $9.18
25 - 49 $8.72
50 - 99 $8.26
100 + Call Us
Add to Cart

Description

L-com's unique, patented, shielded right angle patch cables provide true Category 5e performance at an affordable price. These right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat5e performance while maintaining a right angle bend as well as being fully shielded to limit EMI and RFI interference. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

Features
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Offer true Category 5e performance while maintaining a 90° bend
  • Aluminized Polyester Shield for protection from EMI and RFI
  • Right Angle Down RJ45 connector orientation to Right Angle Up RJ45 connector orientation
  • Patented design


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories