To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6 RJ45 Crimp Plug (8X8) -Integrated Load Bar/Pair Separator

Finding the right modular plug has never been easier with L-com's extensive line of products. Stewart's staggered-pin category 6 rated RJ45 crimp plug is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. An integrated strain relief boot holds the cable in the proper position while crimping and provides protection to the cable connection after installation. Same day shipping on most items; Order online today! Note: Recommended Crimp Tool: HTS2600 (only use the pin crimp portion of the tool)

Features
  • Category 6 rated RJ45 crimp plug for high performance patch cables
  • Integrated snagless strain relief boot to protect the cable and connection
  • Plugs are packaged 50 pieces per bag
  • Superior two-prong contact design works for both Solid or Stranded conductors
  • 50 micro-inches gold plating for connection quality, performance, and durability
Application
  • Premise wiring
  • 10/100/1000TX
  • Gigabit Ethernet
  • LAN

SKU TSP4288C6
QTY available 19
Quantity Price
1 - 24 $80.99
25 - 49 $72.89
50 - 99 $64.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $80.99

Key Specifications

Key Specifications