To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6 Shielded PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black

The L-com's shielded outdoor Ethernet cables are designed for outdoor applications. The jackets are water proof and UV resistant with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cables are rated for Category 5e applications. Additional features include 23AWG solid conductors which are excellent for punch-down and PoE/PoE+ applications, standard TIA/EIA wiring and an operating temperature of up to 70°C. Available in 1,000 ft reels. Two versions available: Round Direct Burial capable and Figure-8 style Aerial Messenger. Choose the best for your application and order online today!

Features
  • LLDPE (linear low density polyethylene) jacket is UV protected to prevent damage from sunlight exposure
  • The cable excellent for outdoor environments and is suitable for direct burial applications
  • Foil shielded with drain wire for reducing EMI/RFI noise in high-speed Ethernet networks
  • Temperature range: -40°C to +70°C; nominal jacket OD: 0.311"; nominal conductor OD: 0.047"
Application
  • Industrial, harsh or outdoor Ethernet
  • Punch-down applications
  • Direct burial applications
  • Manufacturing
  • PoE

SKU TOFC6-BLK
QTY available 18
Quantity Price
1 - 9 $419.99
10 - 24 $411.59
25 - 99 $403.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $419.99

Key Specifications

Key Specifications