L-com's High-Performance Category 6 LSZH bulk cable is designed for environments where PVC's combustive toxicity is restricted. Built with 23AWG solid conductors and standard TIA wiring, the cable is perfect for punching down or building assemblies. Ensure the protection of your investment by utilizing this LSZH cable. Talk to us about your project today!
Features
- Category 6 Rated 23-AWG Solid Conductor Bulk Cable with Low Smoke Zero Halogen (LSZH) Jacket
- EIA568 color-coded for compatibility with standard installations & solid conductors are ideal for punchdown or IDC terminations
- UL 444 rating and temperature range of -20° to +70°C
- Nominal jacket OD: 0.244"; nominal conductor OD: 0.040"
- Find assemblies built using this cable HERE
Application
- Telecommunications
- LAN
- Ethernet
- Voice/Data
- Patch cord