To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6 UTP Plenum Rated 23 AWG 4-Pair Solid Conductor White, 1KFT

Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This PVC-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

Features
  • Category 6 Rated 23-AWG Solid Conductor Bulk Cable with Plenum Jacket
  • EIA568 color-coded for compatibility with standard installations
  • 4-Pair cable is compatible with high-speed gigabit Ethernet transmissions
  • Solid conductors are ideal for punchdown or IDC terminations
Application
  • Telecommunications
  • LAN
  • Ethernet
  • Voice/Data
  • Patch cord

SKU TPC6010
QTY available 11
Quantity Price
1 - 4 $560.00
5 - 9 $537.60
10 - 24 $515.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $560.00

Key Specifications

Key Specifications