To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
L-com's Category 6a slim-line Ethernet patch cables are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller, more flexible cable. With a performance rating of Cat 6a, these cables support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. These CMP (plenum) rated cables meet the most stringent of building burn and smoke codes. The stranded design is considerably more flexible than a standard solid conductor horizontal cable with a greater flex-life. Finally, a robust temperature range of -20° to +105°C allows these cables to be used in higher temperature applications where typical patch cords would fail. Available in cable lengths from 1ft to 20 ft. Contact us with your application today.