MILITARY AEROSPACE
MILITARY AEROSPACE
ANTENNAS
CABLE ASSEMBLIES
CONNECTORS AND CONTACTS
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
MILITARY AEROSPACE
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
Military Aerospace
Military Aerospace
Military Aerospace
Military Aerospace
Antennas
Cable Assemblies
Connectors and Contacts
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
Military Aerospace
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
Ethernet Cabling
/
Cat 6/6a 28 AWG Slim Ethernet Cables
/
TRD628AP-BLU
/
Category 6a Slim Ethernet Assembly, Shielded, CMP Plenum +105°C High Temp, Blue, 7.0Ft
Category 6a Slim Ethernet Assembly, Shielded, CMP Plenum +105°C High Temp, Blue, 7.0Ft
SKU
TRD628AP-BLU-7
QTY available
437
Quantity
Price
1 - 24
$45.99
25 - 49
$43.69
50 - 99
$41.39
100 +
Call Us
Price
$45.99
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
L-com's Category 6a slim-line Ethernet patch cables are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller, more flexible cable. With a performance rating of Cat 6a, these cables support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. These CMP (plenum) rated cables meet the most stringent of building burn and smoke codes. The stranded design is considerably more flexible than a standard solid conductor horizontal cable with a greater flex-life. Finally, a robust temperature range of -20° to +105°C allows these cables to be used in higher temperature applications where typical patch cords would fail. Available in cable lengths from 1ft to 20 ft. Contact us with your application today.
Features
Approximately 38% smaller cross sectional area and a 33% reduction in weight compared to standard cables; promotes air flow and reduces stress, especially on dense patching or confined space applications
Shielded construction with L-com’s high performance RJ45 plugs with molded boots and 50u gold plated contacts
High-speed Ethernet transmission for High-density patching (Category 6a 10g rated)
28AWG stranded construction is more flexible than standard CMP or horizontal cable
Plenum (CMP) rated jacket with temperature range -20°C to 105°C
Application
High speed data center applications or any dense patching application
10GBASE-T - 10/100/1000/10000
IEEE 802.3an
Fire and Smoke Protection
High Temperature