To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 7 S/FTP Die-Cast RJ45 Zero-Halogen TPU Jacket GigE Patch Cable, BLK, 2.0m

Item # TRG795MZ-02
Availability
86
Price Table
Quantity Price
1 - 24 $79.99
25 - 49 $75.99
50 - 99 $71.99
100 + Call Us
Add to Cart

Description

L-com's TRG795 Category 7 line of cables feature construction with an overall Braid shield around individually shielded twisted pairs (S/FTP) and feature a ruggedized die-cast metal RJ45 connector on each end. The Halogen-free TPU cable used in these assemblies is 10gig Category 7 rated, is Oil and UV resistant and is quite suitable for industrial or outdoor environments in addition to having excellent flex characteristics. Furthermore, the metal RJ45 can be easily modified with optional supplied parts into a horizontal or vertical GigE RJ45 for Machine Vision applications. This Unified GigE bracket is easy to install and contains spacers for 2mm and 4mm making the plug compatible with either of the common Machine Vision standards. See the part's drawing for additional details. Whether you are using this in a standard Ethernet or GigE application, these cables are perfect for rugged factory, industrial or outdoor applications. Contact L-com with your cable needs today.

Features
  • 1x optional Unified GigE bracket included; bracket can be configured to either horizontal or vertical GigE configuration with optional spacers; see product drawing for more details
  • Cable is UV and Oil resistant, is built with Halogen Free Thermoplastic Polyurethane (HF-TPU) and has flame resistance per UL AWM 20622
  • Temperature range of +60°C and static bend radius of 1.39in (35.34mm)
  • 10gig rated Category 7 cable constructed with an overall Braid Shield over individually shielded twisted pairs (S/FTP)
  • Die-cast metal, ruggedized RJ45 connectors
Application
  • Factory Automation
  • 10GBASE-T - 10/100/1000/10000
  • Category 7 - Category 6a 10gig applications
  • Outdoor Industrial Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov