To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 7 S/FTP Die-Cast RJ45 Zero-Halogen TPU Jacket GigE Patch Cable, BLK, 5.0m

L-com's TRG795 Category 7 line of cables feature construction with an overall Braid shield around individually shielded twisted pairs (S/FTP) and feature a ruggedized die-cast metal RJ45 connector on each end. The Halogen-free TPU cable used in these assemblies is 10gig Category 7 rated, is Oil and UV resistant and is quite suitable for industrial or outdoor environments in addition to having excellent flex characteristics. Furthermore, the metal RJ45 can be easily modified with optional supplied parts into a horizontal or vertical GigE RJ45 for Machine Vision applications. This Unified GigE bracket is easy to install and contains spacers for 2mm and 4mm making the plug compatible with either of the common Machine Vision standards. See the part's drawing for additional details. Whether you are using this in a standard Ethernet or GigE application, these cables are perfect for rugged factory, industrial or outdoor applications. Contact L-com with your cable needs today.

Features
  • 1x optional Unified GigE bracket included; bracket can be configured to either horizontal or vertical GigE configuration with optional spacers; see product drawing for more details
  • Cable is UV and Oil resistant, is built with Halogen Free Thermoplastic Polyurethane (HF-TPU) and has flame resistance per UL AWM 20622
  • Die-cast metal, ruggedized RJ45 connectors
  • 10gig rated Category 7 cable constructed with an overall Braid Shield over individually shielded twisted pairs (S/FTP)
  • Temperature range of +60°C and static bend radius of 1.39in (35.34mm)
Application
  • 10GBASE-T - 10/100/1000/10000
  • Category 7 - Category 6a 10gig applications
  • Factory Automation
  • Outdoor Industrial Ethernet

SKU TRG795MZ-05
QTY available 30
Quantity Price
1 - 9 $113.99
10 - 24 $109.43
25 - 99 $104.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $113.99

Key Specifications

Key Specifications