Dust Cap + Eyelet Lanyard for Ruggedized Flange Mounts, Anodized Aluminum

SKU ECRU3201U00
QTY available 61
Quantity Price
1 + $28.59
Price $28.59

All Prices are in US Dollars and do not include duties



Lose or forget the dust cap for your Ruggedized RJ45 Jam-Nut, Flange Mount or In-line receptacle? Find replacement dust caps here. Even though the receptacles are transversely sealed, it is wise to utilize a dust cap to keep contaminants such as dust, dirt and water out of the exposed contacts of the RJ5 receptacle.

Features
  • Anodized aluminum material
  • Designed to work with L-com's ECRD & ECSD and ECRH & ECSH line of ruggedized Flanges
  • Used to protect the exposed contacts on a ruggedized Flanges from contaminates such as dust and dirt

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Waterproof Dust Cap/Cover with Lanyard
Connector Series
RJ45