Dust Cap + Eyelet Lanyard for Ruggedized Flange Mounts, Electroless Nickel
Description
Lose or forget the dust cap for your Ruggedized RJ45 Jam-Nut, Flange Mount or In-line receptacle? Find replacement dust caps here. Even though the receptacles are transversely sealed, it is wise to utilize a dust cap to keep contaminants such as dust, dirt and water out of the exposed contacts of the RJ5 receptacle.
Features
Electroless Nickel material
Used to protect the exposed contacts on a ruggedized Flanges from contaminates such as dust and dirt
Designed to work with L-com's ECRD & ECSD and ECRH & ECSH line of ruggedized Flanges
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov