To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Industrial Cat5e Shielded Patch Cord, 4.0 meter

Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. A simple design allows quick jobsite cable termination to keep your project moving forward. Using the standards-based RJ45 connection system insures compatibility with existing hardware. The shielded connector offers protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

Features
  • Watertight Category 5E Ethernet connectivity for industrial environments
  • Molded backshell seals out moisture and prevents cable failure
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Designed to mate to the WJ style of jacks and the WJ670301 protective cap
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

SKU TRD3115M-4M
QTY available 156
Quantity Price
1 - 9 $123.99
10 - 24 $119.03
25 - 99 $114.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $123.99

Key Specifications

Key Specifications