To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP67 RJ45 Feed-Through Cable Gland with 14.5" RJ45 Pigtail

L-com offers a versatile solution for running RJ45 (8x8) connections into enclosures and panels. The CG series feature rubber gaskets and grommets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. The parts come unrated, Category 5e, Category 6 or Category 6a. Choose the right rating for your application. Order online today!

Features
  • IP67 rated
  • Unshielded
  • Used to feed-through RJ45 cables into enclosures or panels
  • Easy to install
Application
  • Enclosure
  • Outside plant
  • WiFi
  • LAN

SKU CG-CRJ
QTY available 5234
Quantity Price
1 - 24 $20.19
25 - 49 $19.18
50 - 99 $18.17
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.19

Key Specifications

Key Specifications