To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
L-com's unique flange adapters allow for the mounting of common keystone style adapters and connectors in virtually any panel. Two styles are offered, our ECF style and a Neutrik style. Panel thickness is no longer the limiting factor in mounting keystone adapters. Each flange is a single diecast housing with a nickel plate allowing a quality ground connection for conductive panels. This also allows for shield continuity to remain intact. Large volume discounts are available.