To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

M8 3 Pos Male Field Termination Connector

Item # M8FT3M
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender or number of pins your M8 application requires? L-com presents new M8 Field Termination Connectors to meet those needs and more. These connectors will allow you to terminate M8 cables in the field. They are suitable for terminating 20AWG to 23AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions with 3 or 4 positions. Contact us with your M8 applications today.

Features
  • IP67 rated when properly mated
  • Available in Male or Female and 3 position or 4 position
  • Fit for 23AWG to 20AWG solid conductors and cables with an overall OD of 0.157" (3.99mm) to 0.201" (5.11mm) and no special tools are required for termination (installation instructions come packaged with each part)
  • M8, 3 Position, Male Field Termination Connector
  • Temp range: -25°C to +85°C
Application
  • Actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Sensors or miniature sensor applications
  • Test equipment


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov