Not sure what length of cable you need? Break a connector in the field and need a quick replacement? Unsure which gender or number of pins your M8 application requires? L-com presents new M8 Field Termination Connectors to meet those needs and more. These connectors will allow you to terminate M8 cables in the field. They are suitable for terminating 20AWG to 23AWG conductors and require no special tools. The connectors are IP67 rated and available in male or female versions with 3 or 4 positions. Contact us with your M8 applications today.
Features
Available in Male or Female and 3 position or 4 position
Fit for 23AWG to 20AWG solid conductors and cables with an overall OD of 0.157" (3.99mm) to 0.201" (5.11mm) and no special tools are required for termination
IP67 rated when properly mated
M8, 4 Position, Female Field Termination Connector
Temp range: -25°C to +85°C
Application
Actuators
I/O connectivity
Industrial control and factory automation
Sensors or miniature sensor applications
Test equipment
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov