To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Coupler, RJ11 (6x4), Crossed, 30um

L-com's exclusive line of category 3 panel mount connectors is the perfect choice for passing modular cables through a rack panel or wall plate. The unique flange mount design accepts #4 or #5 screws for secure mounting of these couplers to any panel (purchased separately). Contacts have 30 microinches of gold plating for durability and the ivory plastic shell is UL94V-0 rated. With a category 3 rating these couplers can be used for either voice or data applications. Large volume discounts offered; Call today.

Features
  • 30 microinches gold plating for a durable connection
  • Category 3 RJ45 Panel Mount Coupler, USOC Straight or Cross-wired for voice or data applications
  • Flange mount design accepts #4 or #5 screws for secure panel mounting
  • Category 3 rated for data and voice applications
  • UL94V-0 rated ivory plastic shell for ruggedness
Application
  • Telecommunications
  • IDF/MDF
  • LAN
  • Voice/Data

SKU ECF504-4C
QTY available 4547
Quantity Price
1 - 24 $1.35
25 - 49 $1.28
50 - 99 $1.22
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $1.35

Key Specifications

Key Specifications