To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Panel Jack, RJ45K (8x8K) / Wires, 30µ

L-com's exclusive line of panel mount jacks is the perfect choice for passing modular cables through a rack panel or wall plate. The unique flange mount design accepts #4 or #5 screws for secure mounting of these couplers to any panel (purchased separately). Contacts have 30 microinches of gold plating for durability and the ivory plastic shell is UL94V-0 rated. 10" wire leads allow you to connect directly to a PC board or another connector. These couplers can be used for either voice or data applications. Large volume discounts offered; Call today.

Features
  • Panel mount RJ11/12 and RJ45 jacks with 10" wire leads for voice or data applications
  • UL94V-0 rated ivory plastic shell for ruggedness
  • 10" wire leads allow connection directly to a PC board
  • 30 microinches gold plating for a durable connection
  • Flange mount design accepts #4 or #5 screws for secure panel mounting
Application
  • Data
  • LAN
  • Telecommunications
  • Voice

SKU ECJ504-8
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: ECJ5048-L

Key Specifications

Key Specifications