To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, RJ11 (6x4), Radius Entry Pkg/100

Finding the right modular plug has never been easier with L-com's extensive line of products. These crimp plugs are easy to terminate with no management bar or special crimp rings required. Stewart's patented two-prong contact design works for both Solid and Stranded conductors. A radius cable entry maintains cable pairs for UTP style cables. Plugs are packaged 100 pieces per bag. Same day shipping on most items; Order online today!

Features
  • 50 micro-inches gold plating for connection quality, performance, and durability
  • RJ11, RJ12, and RJ45 crimp plug accepts solid or stranded cable
  • Plugs are packaged 100 pieces per bag
  • Radius cable entry maintains cable pairs for UTP cables
  • Superior two-prong contact design works for both Solid or Stranded conductors
Application
  • LAN
  • Premise wiring
  • Voice/video/data
  • Cable assembly
  • Networking

SKU TSP3046R
QTY available 43
Quantity Price
1 - 24 $39.99
25 - 49 $35.99
50 - 99 $31.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $39.99

Key Specifications

Key Specifications