To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Y-Splitter, 10Base-T / Token Ring

When traditional splitters do not fit, L-com's exclusive Y-adapter series is perfect. These splitters feature a 10" cable for the male plug and a unique housing for the two jacks allowing this adapter to plug into tight spaces without blocking adjacent ports. The dark gray plastic housing is UL94V-0 rated and features A and B port markings for easy identification. L-com stocks six different wiring schemes with either RJ11/12 or RJ45 connections, or we can quote a custom version with modest minimums.

Features
  • Available in RJ11/12 or RJ45 configurations
  • Dark gray UL94V-0 plastic housing with A and B port markings for port identification
  • Modular Y-Adapter/Splitter for voice and data applications
  • Six different wiring schemes available from stock for fast delivery
  • 10" cable length to reach into tight spaces
Application
  • Signal sharing/splitting
  • Voice/data
  • LAN

SKU ECS206-1
QTY available Call us
Quantity Price
1 - 24 $3.78
25 - 49 $3.59
50 - 99 $3.40
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.78

Key Specifications

Key Specifications