To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MRJ21 Straight to MRJ21 Straight, 1.0m

L-com is proud to offer MRJ21 (Mini RJ21) cable assemblies that are designed to support increased patch panel density in telecom and premise wiring applications. These cables support network applications such as Gigabit Ethernet, Voice over Internet Protocol (VoIP), and Power over Ethernet (PoE). Cable connection options include straight, left and right 45 degree angles as well as an RJ45 breakout. This allows for various routing schemes to component racks and equipment. These assemblies are manufactured by Bel-Stewart, an industry leader in telecommunication equipment. In addition, all finished assemblies are fully UL listed. (MRJ21 is a trademark owned by Tyco Electronics Corporation and is used under license.)

Features
  • Designed to meet or exceed Category 5e performance standards
  • Fully shielded design with three times the port density of standard RJ21 connectors
  • Jackscrews for positive latching and secure cable retention that are durability tested to 500 cycles
  • Standard lengths of 1, 2, 3, 5, and 10 meters
  • Three orientations available to best fit your application including 45° right angle, 45° left angle and straight. This cable is straight to straight.

SKU MRJ21DD-01
QTY available Call us
Quantity Price
1 - 9 $259.99
10 - 24 $249.59
25 - 99 $239.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $259.99

Key Specifications

Key Specifications