To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into racks or panels that are too thick for standard keystone style systems while maintaining the latest in Ethernet technologies. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects and an innovative built-in dust shutter protects the RJ45 jack. Shielded versions are 360° shielded to reduce EMI/RFI noise and minimize alien crosstalk. These parts are fully compliant with PoE+ 802.3 AT standards. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5e jack. Bulk discounts are available.