To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PG-11 Liquid Tight Cable Gland

Providing superior protection, the L-com ASR-PG13 Cord Grip is the optimal solution for use in harsh environment and industrial uses. This product is liquid tight as well as oil and grease resistant to ensure the cable can withstand all of the elements in a factory or hazardous environment. This flame retardant cable gland can also be used as a cable grommet for L-Com's NBP1410004 NEMA Enclosure Product Line. The cord Diameter Range is between 0.196" and 0.295". Buy now!

Features
  • Flame retardant, self extinguishing - UL Recognized
  • Nylon construction with neoprene seal and lock nut
  • Oil, grease and salt water resistant
  • Liquid-tight
Application
  • Industrial computing
  • Industrial Ethernet
  • Harsh environment
  • NEMA enclosure

SKU ASR-PG11
QTY available 895
Quantity Price
1 - 24 $1.00
25 - 49 $0.90
50 - 99 $0.80
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.00

Key Specifications

Key Specifications