Retainer for 4C or 6C Coupler, RJ11 or RJ12

Item # TDG1026A-6CBK
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

An exclusive from L-com is our extensive offering of compact panel-mount modular couplers. These unique couplers feature grooves that allow the use of retainers to mount the coupler into a panel. These couplers easily fit into panels up to 0.075" thick. Couplers are wired straight through for data and digital phone systems. At least two retainers (sold separately) are required to mount the couplers to a panel. Larger volume quotations are available; Contact us today!

Features
  • Couplers mount into panels up to 0.075" thick
  • Integrated grooves for retainer clips to lock the coupler to a panel
  • Panel Mount Couplers – RJ11, RJ12, and RJ45 for telephone and data applications
  • Same day shipping on most items; Order online today!
  • Straight through wired for telephone and data applications
Application
  • Ethernet
  • IDF/MDF
  • Telecommunications
  • Voice/Video/Data


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov