RG174 Die Set, use for BNCs and SMAs .068 and .178 hex

SKU HTS2100-60
QTY available 2
Quantity Price
1 - 24 $37.50
25 - 49 $36.00
50 - 99 $34.88
100 + Call Us
Price $37.50

All Prices are in US Dollars and do not include duties



The HTS2100 crimp tool accepts a variety of dies that allow it to crimp modular or coaxial terminations. This top of the line tool is more compact than competitors' models allowing easier crimping ability for people with smaller hands. Molded grips and carbon steel frame is conservatively rated at 50,000+ crimps.

Features
  • Carbon steel frame for high use applications
  • Compact design provides ease of use
  • Crimp connections for both modular and coaxial cables
  • Molded grips for operator comfort
  • Separately sold dies cover many common coaxial and modular cable sizes

Application
  • Cable assembly
  • Cable installation
  • Cable repair

Key Specifications

Key Specifications

Hex Size Unit
in
Tool Type
Die Set
Hex Size
0.068, 0.178
Cable Series
RG174