RJ45 Snap-on Strain Relief Boot- White, Bag 50

SKU TDS8CVR-WH
QTY available 170
Quantity Price
1 - 24 $27.99
25 - 49 $25.19
50 - 99 $22.39
100 + Call Us
Price $27.99

All Prices are in US Dollars and do not include duties



These easy to assemble snap-on snagless boots are perfect for do it yourself cable assembly projects. These rugged strain relief boots fit cable OD's up to .236" and are available in a plethora of colors. Sold in bags of 50. Order online today!

Features
  • Used to cover RJ45 connectors and provide strain relief
  • Available in multiple colors
  • Snap-on assembly saves time
  • Can be used with the TDS8PC5 and TDS8PC6 RJ45 connectors
  • RoHS compliant

Application
  • Premise wiring
  • Cable assembly
  • Cable repair
  • Telecom

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Strain Relief Boot
Connector Series
RJ45