To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Cat. 5 USOC-4 Patch Cable, RJ11 / RJ11, 10.0 ft

For protection against EMI/RFI interference choose L-com's Shielded Category 5E Voice and Data Patch Cables the right choice. Made with 2-Pair shielded Category 5E rated cable and shielded RJ11 plugs, your voice and data signal is protected from interference. Affordability and peace of mind are assured when choosing L-com's patch cables. Large volume OEM requests are welcomed with this series. Call us today for all your patch cord needs.

Features
  • Non-booted shielded RJ11 plug for simple connection to equipment
  • 2-Pair stranded Category 5E cable for compatibility with today's phone systems
  • Aluminized Polyester Shield for protection from EMI
  • Same day shipping on most items; Order online today!
  • Shielded Category 5E RJ11 USOC wired patch cables for voice and data applications
Application
  • Factory Automation
  • Harsh Environment applications
  • Industrial Ethernet
  • Process Industry applications
  • 10/100BASE-TX

SKU TRDU45SCR-10
QTY available 1714
Quantity Price
1 - 24 $11.39
25 - 49 $10.82
50 - 99 $10.25
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.39

Key Specifications

Key Specifications