To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Category 5E Surface Mount Jack with 1 RJ45 EIA568A/B

For maximum protection from EMI/RFI interference choose L-com's shielded Category 5E and Category 6 surface mountable jacks. Designed to mount on a wall or other surface area this box comes ready with screws and double sided adhesive tape for mounting to virtually any surface. With a fully shielded housing and shielded jacks these surface boxes are perfect for environments with stray EMI/RFI fields that can cause disruptions to data transmission. Larger volume quotations are available; Contact us today!

Features
  • Includes screws and double sided adhesive tape for mounting
  • Industry standard IDC 110 style connector for quick and easy installation
  • Larger volume quotations are available; Contact us today!
  • Shielded Category 5E or Category 6 RJ45 surface mount boxes for adding an Ethernet or telephone ports
  • Fully shielded housing protects against EMI/RFI interference
Application
  • Ethernet
  • LAN
  • Premise wiring
  • Voice/Data

SKU SMB110C5ES-S
QTY available 80
Quantity Price
1 - 24 $15.59
25 - 49 $14.03
50 - 99 $12.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.59

Key Specifications

Key Specifications