To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Category 6 Surface Mount Jack with 1 RJ45 EIA568A/B

For maximum protection from EMI/RFI interference choose L-com's shielded Category 5E and Category 6 surface mountable jacks. Designed to mount on a wall or other surface area this box comes ready with screws and double sided adhesive tape for mounting to virtually any surface. With a fully shielded housing and shielded jacks these surface boxes are perfect for environments with stray EMI/RFI fields that can cause disruptions to data transmission. Larger volume quotations are available; Contact us today!

Features
  • Fully shielded housing protects against EMI/RFI interference
  • Includes screws and double sided adhesive tape for mounting
  • Industry standard IDC 110 style connector for quick and easy installation
  • Larger volume quotations are available; Contact us today!
  • Shielded Category 5E or Category 6 RJ45 surface mount boxes for adding an Ethernet or telephone ports
Application
  • LAN
  • Ethernet
  • Premise wiring
  • Voice/Data

SKU SMB110C6S-S
QTY available 21
Quantity Price
1 - 24 $17.99
25 - 49 $16.19
50 - 99 $14.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $17.99

Key Specifications

Key Specifications