To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

UR Butt Splice, 3 Wire Connector, Gel Filled, 100 pack

Make wire splicing simple with these handy IDC connectors. Tap and butt splices are compatible with 19-26 AWG copper wires that have a 0.066" maximum insulation diameter (0.060 max. for WT-UY). The gel filled IDC contact area protects connections from moisture penetration. Packaged in bags of 100 pieces.

Features
  • Wire tap and butt splices for splicing 19-26AWG cable
  • Gel filled IDC contact area provides a moisture resistant barrier for reliable connections
  • Compatible with 19-26 AWG copper wires
  • Packaged in bags of 100 pieces
  • Larger volume quotations are available; Contact us today!
Application
  • Splicing
  • Voice
  • Data
  • Premise wiring

SKU WT-UR
QTY available 30
Quantity Price
1 - 24 $25.19
25 - 49 $23.93
50 - 99 $22.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.19

Key Specifications

Key Specifications