To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USOC Bridge, 8x8 Plug / 4 (8x8) Jacks

When traditional splitters do not fit, L-com's exclusive 4-way adapter series is perfect. These splitters feature a 10" cable for the male plug and a unique housing for the four RJ45 jacks allowing this adapter to plug into tight spaces without blocking adjacent ports. The dark gray plastic housing is UL94V-0 rated and features a wiring diagram for easy port identification. L-com stocks four different wiring schemes with RJ45 connections, or we can quote a custom version with modest minimums.

Features
  • Dark gray UL94V-0 plastic housing with A and B port markings for port identification
  • Six different wiring schemes available from stock for fast delivery
  • Splitters are USOC or EIA568 wired for voice and data applications
  • 10" cable length to reach into tight spaces
  • Modular 4-way adapter/splitter with RJ45 connections for voice and data applications
Application
  • LAN
  • Voice/data
  • Signal sharing/splitting

SKU ECS404-12
QTY available 573
Quantity Price
1 - 24 $19.79
25 - 49 $19.00
50 - 99 $18.40
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.79

Key Specifications

Key Specifications