To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Connector, MPO Female, 12 Fiber, for 3.0mm MMF, Aqua, Short boot

The L-com FOC-MPFMM1230-AQ000 is a MPO female connector for 12 fiber multimode applications. The L-com FOC-MPFMM1230-AQ000 is designed for use with a 3.0mm fiber diameter and comes with an aqua color designator to denote multimode usage. The L-com FOC-MPFMM1230-AQ000 is made with a familiar push-pull design for easy insertion and removal. L-com's MPO connectors provide the dependability and performance required for the most demanding high-speed networks. Order online today!

Features
  • 12 Fiber MPO Female
  • Aqua color designation for Multimode
  • 3.0mm fiber diameter
Application
  • Fiber Termination
  • Local Area Networks
  • Enterprise Networks
  • Voice/video/data

SKU FOC-MPFMM1230-AQ000
QTY available 38
Quantity Price
1 - 24 $9.80
25 - 49 $9.31
50 - 99 $8.82
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.80

Key Specifications

Key Specifications