To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Fiber Coupler, LC/LC SlimLine 12 port, Translucent Internal Shutter, Side Spring, High Density Reduced Height, No Flange, Beige

The L-com FOA-850-BGE is a 12 Port LC/LC fiber optic adapter with a reduced height of 9.6mm for high-density packaging. This single mode/multimode fiber adapter is designed for commercial use and is made of PEI plastic material. This beige fiber optic adapter is specifically stocked to be readily available for same-day shipment.

L-com’s commercial fiber optic adapter is tested for functionality and guaranteed compatibility for outstanding network performance. Our beige fiber adapter is compatible with single mode/multimode fibers. The FOA-850-BGE adapter is available with a durable side spring allowing for a secure fit and easy installation. The integrated internal shutter of this LC/LC fiber optic adapter protects against lasers, dust, and other contaminants while protecting the ferrule.

The 12 Port fiber optic adapter from L-com is capable of handling high-performance networking environments. The connector of this LC/LC fiber adapter is available without flange. Our FOA-850-BGE adapter is suitable for high EMI/RFI environments, LAN, optical networks, racks and panels, server rooms, security, and FTTX. This commercial fiber optic adapter is designed to operate at temperatures ranging from -40 to 85 deg C.

The FOA-850-BGE fiber optic adapter is just one of many fiber optic products that are available from L-com for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of 12 Port LC/LC fiber optic adapters that ship same-day from our warehouse.


Features
  • Translucent internal shutter protects against lasers, dust and contaminants
  • Translucent internal shutter allows for quick VFL detection
  • 9.6mm height for high density packaging
  • Durable metal side spring ensures tight fit
Application
  • High EMI/RFI environments
  • LAN, Optical Networks
  • Racks and panels
  • Server rooms
  • Security
  • FTTX

SKU FOA-850-BGE
QTY available 100
Quantity Price
1 - 24 $34.79
25 - 49 $33.40
50 - 99 $32.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $34.79

Key Specifications

Key Specifications