To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3xMPO8 no pins to 2xMPO12 no pins, OM4 50/125um Multimode, ONFR Jacket, Aqua, 10 meter

These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • OFNR (Riser Rated) Jacket complies with strict building codes
  • 3xMPO8 to 2xMPO12 conversion cable for link aggregation and fiber strand optimization
  • Used to connect equipment that utilizes MPO style connectors and OM4 50/125 Multimode cabling for aggregation of links
Application
  • Data Centers/Enterprise Networking
  • Ethernet
  • Fiber Optimization
  • Server connectivity
  • Link Aggregation

SKU MPF308-MPF212OM4R-10
QTY available 7
Quantity Price
1 - 4 $196.20
5 - 9 $188.35
10 - 24 $180.50
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $196.20

Key Specifications

Key Specifications