To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9/125 900um Fiber Pigtail SC, White 2.0m

L-com's 9/125 Simplex Singlemode fiber optic pigtails provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring SC style connectors, the jackets are available in all the standard colors and are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Available in all 12 standard fiber colors
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Stock lengths are 1, 2 and 3 meters
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require 900um, 9/125 Singlemode cabling
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN

SKU FPT9SNG-SC-WHT-2
QTY available 29
Quantity Price
1 - 24 $1.78
25 - 49 $1.60
50 - 99 $1.42
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.78

Key Specifications

Key Specifications