The Hellermann/Tyton Fiberclean cleaning dispenser system is convenient, economical and easy way to clean your fiber optic connectors. This hand held device exposes a portion of "ultra white", non-woven, and lint free material sufficient to clean up to 6 connectors. Used cleaning material is dispensed out of the back of the unit. Up to 400 connectors can be cleaned with a single dispenser. Large volume discount pricing is available please contact us today for details.
Features
Refill kits for this cleaner can be found here: FO1REF
Small form factor and light weight design make this a great product for installers
Helps to maintain signal strength and quality of fiber communications
Up to 400 connectors can be cleaned with one Fiberclean dispenser providing many uses
Used to clean the ends of Multimode and Single mode fiber optic connectors
Application
Fiber maintenance
Test
R&D
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov