To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

9/125, Single mode Fiber APC Cable, FC / FC, 3.0m

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with FC/APC style connectors. Each fiber optic cable is functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Used to connect patch panels and/or network devices that utilize FC/APC style connectors and require 9/125 Single mode cabling
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Ceramic ferrules provide precise alignment
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Connectors utilize an APC polish
Application
  • FTTX
  • Ethernet
  • R&D
  • Digital video
  • Voice/Data

SKU SFODFCA-03
QTY available 12
Quantity Price
1 - 24 $10.16
25 - 49 $9.14
50 - 99 $8.13
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.16

Key Specifications

Key Specifications