To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9/125, Single mode Fiber APC Cable, SC / SC, 1.0m

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with SC/APC style connectors. Each fiber optic cable is functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize an APC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize ST style connectors and require 9/125 Single mode cabling
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
Application
  • Digital video
  • Ethernet
  • FTTX
  • R&D
  • Voice/Data

SKU SFODSCA-01
QTY available 34
Quantity Price
1 - 24 $8.09
25 - 49 $7.28
50 - 99 $6.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.09

Key Specifications

Key Specifications