9/125, Singlemode Clipped Low Smoke Zero Halogen Fiber Cable Dual LC / Dual LC, 3.0m

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with Clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • Clipped connectors ensure correct A/B orientation
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 Singlemode LSZH cabling
  • Connectors utilize a PC polish
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • WAN
  • Server Farms

SKU SFODZLCCL-3
QTY available 42
Quantity Price
1 - 24 $48.59
25 - 49 $43.73
50 - 99 $38.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.59

Key Specifications

Key Specifications