9/125, Singlemode Fiber Cable, FC / FC, 3.0m

Item # SFOFC-03
Availability
2
Price Table
Quantity Price
1 - 24 $4.15
25 - 49 $3.74
50 - 99 $3.32
100 + Call Us
Add to Cart

Description

L-com's 9/125 Simplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with FC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Stringent functional testing ensures optimal cable performance
  • Used to connect patch panels and/or network devices that utilize FC style connectors and require 9/125 Singlemode cabling
Application
  • Network Backbones
  • Server Farms
  • WAN
  • 10 Gig Ethernet
  • FTTX


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov