To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9/125, Singlemode Fiber Optic Cable, Dual ULC / Dual ULC, 4.0m

L-com is proud to carry Total Cable Solutions' new Universal LC™ style fiber optic cables. These cables feature a Uniboot LC connector with an Adjustable Pitch that incorporates the standard LC (6.25 pitch) as well as the mini LC (5.25 pitch). The Polarity on the LC connector is also reversible making it compatible with the Standard as well as Mini LC ports (this requires tool ULC-TOOL, sold separately). This will allow you to future-proof your LC connectors as the Mini LC format grows in demand and network space becomes a premium commodity. These cables were designed with the Brocade DCX Backbone family of networking products in mind but they are ideal for any high density networking application. The Universal LC™ cables also include a Rapid Release Latch™ designed to allow technicians to use a simple push/pull method for removing the connector from a crowded panel without resorting to unplugging other cables. This makes changing cables quick and efficient with minimal downtime. The cables also utilize a High Density 2mm Plenum jacket for extra space savings. Typical fiber cables that are jacketed separately have a width of about 6mm. Additional features include a test report on each cable purchased including the tested insertion loss for each connector and a unique serial number on each cable. The terms Universal LC™ and Rapid Release Latch™ are trademarked by Total Cable Solutions and are used with permission. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Adjustable pitch and Reversible Polarity Uniboot LC connector will fit standard LC or mini LC ports
  • Featuring Bend Insensitive fiber to prevent fiber breakdown and substantial power loss or attenuation
  • High Density 2mm jacket saves up to 66% of available space compared to a standard duplex cable
  • Rapid Release Latch™ facilitates easy push/pull removal of cable from a crowded panel or switch
  • Tool ULC-TOOL is required to facilitate LC connector polarity change
Application
  • CATV
  • Data Center
  • Local Area Network
  • Telecommunications
  • Test Instruments

SKU FODULC-SNG-4M
QTY available Call us
Quantity Price
1 - 24 $34.59
25 - 49 $31.13
50 - 99 $27.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $34.59

Key Specifications

Key Specifications