To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Fiber Optic Bulkhead Attenuator, SC 5dB for 1310nm

The L-com FOATSC-31-05D is a bulkhead attenuator for 1310nm wavelength and is rated for 5db. The L-com FOATSC-31-05D is the perfect solution for attenuating Single mode fiber connectors for both lab and commercial applications. The FOATSC-31-05D is constructed of the highest quality materials, is factory tested, and are In Stock. Order today!

Features
  • 5db SC Bulkhead Attenuator supports 1310nm
  • Ceramic ferrules provide precise alignment
  • Bulkhead design is compatible with standard industry connectors
  • Used to attenuate Single mode fiber connectors/connections
Application
  • FTTX
  • Test and measurement

SKU FOATSC-31-05D
QTY available 17
Quantity Price
1 - 24 $9.39
25 - 49 $8.92
50 - 99 $8.45
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.39

Key Specifications

Key Specifications