Duplex SM LC IP67 Connector/Integrated Strain Relief

Item # FOC-XPLC2-SM
Availability
15
Price Table
Quantity Price
1 - 9 $137.99
10 - 24 $132.47
25 - 99 $126.95
100 + Call Us
Add to Cart

Description

The FOC-XPLC2-SM Industrial LC Plug provides a robust fiber connection in virtually any harsh environment. The plug comes with two Singlemode LC fiber connectors, industrial plug housing, specialized fiber bend relief boot and heavy duty strain relief crimp components. In addition to providing robust IP66/IP67 protection, cable to plug strain relief has been dramatically improved over standard fiber jumpers. Typical strain relief is well over 250 Newton's (56 lbs), which is over 50% better than standard LC jumpers. This added protection ensures that cable assemblies will survive incidental contact during the course of normal use.

Features
  • Accepts two strand, round, breakout style fiber optic cable with O.D. ranges from 5mm - 8mm with two 2.4mm - 3.0mm jacketed subunits
  • IP67 Rated for harsh environments
  • Designed to mate with the XLC-SM Single Mode receptacle and the XPM-CAP2 protective cap
  • Typical strain relief is well over 56 lbs with a mechanical durability of 500 mating cycle's minimum
  • Used to terminate duplex Single Mode fiber optic cabling
Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov