To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Adapter, ST / FC (Rectangular Body), Ceramic Alignment Sleeve

L-com's simplex metal ST to FC hybrid adapters are designed for mounting in panels with rectangular cut outs. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Dust caps protect against debris and contamination
  • Used to connect Multimode and Single mode ST and FC cables
  • Metal body ensures durability and long life
  • Order online today!
Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security

SKU FOA-311A
QTY available 687
Quantity Price
1 - 24 $16.99
25 - 49 $16.14
50 - 99 $15.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.99

Key Specifications

Key Specifications