To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Connector, UniCam ST SPC Male, Single mode

Save time and money by utilizing these pre-polished, no epoxy fiber connectors. The Unicam series Singlemode fiber connectors come ready to install on 9/125 fiber cables. Since these connectors have been polished and tested at the factory there is no second-guessing their integrity or performance. Great for new installations or existing cable plant maintenance. Requires the TKT-Unicam tool kit sold separately. See datasheet for product details and connector options.

Features
  • No polish, no epoxy needed saves time and money
  • Compliant with ANSI/TIA/EIA-568-B.3
  • Economical cost for all fiber terminations saves money
  • ST, SC, and LC connectors are available
  • Used for fast and easy field termination of 9/125 fiber cables
Application
  • Fiber termination
  • FTTX
  • Fiber cable repair
  • LAN
  • MAN

SKU FOC-9520051
QTY available 150
Quantity Price
1 - 24 $49.19
25 - 49 $47.22
50 - 99 $45.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $49.19

Key Specifications

Key Specifications