Fiber Coupler, FC / FC (Square Mounting), Ceramic Alignment Sleeve

SKU FOA-003A
QTY available 95
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



These L-com simplex metal FC couplers are designed for mounting in standard round cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Order online today!
  • Quality metal construction ensures long life and durability
  • Ceramic alignment sleeve supports both Multimode and Single mode applications
  • Dust caps protect against debris and contamination
  • Used to connect either PC or UPC polished FC Fiber cables

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments