L-com's square mount simplex metal FC fiber optic coupler is a device that joins two optical fibers together. The FC couplers is made of metal and has a square mounting hole that fits into standard round cutout style panels. The Fiber FC coupler has either a bronze or ceramic alignment sleeve, which ensures a precise connection between the fibers. It can be used with PC or UPC style fiber connectors.
Square Mount Simplex Metal FC Fiber Optic Couplers are used in a variety of applications, including:
Data communication
Telecom
Industrial automation
Medical imaging
Military and aerospace
Contact us today for large project volume discounts. Order your Square Mount Simplex Metal FC Fiber Optic Couplers now to receive same business day shipping!